IESNA:LM-63-2002
[TEST]P1381236
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-8)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2B-835-U-T3-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 74W 80CRI 3500K FIXTURE w/ TYPE III DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (52) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.62A 74.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_THDi]13.6%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7055.8
TILT=NONE
52 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 74.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 51 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1001.9 1010.4 1006.2 970.2 925.8 900.5 881.4 894.1 1018.8 1179.5 1397.2 1627.6 1874.9 2158.2 2356.9 2534.4 2574.6 2568.3 
2602.1 2669.7 2796.5 2891.7 2917.0 2881.1 2492.2 1722.7 820.1 564.4 357.2 141.6 63.4 42.3 25.4 16.9 6.3 0.0 0.0 
1001.9 1008.3 1004.0 968.1 919.5 894.1 887.8 892.0 1006.2 1192.2 1390.9 1600.1 1879.2 2147.6 2367.4 2521.7 2568.3 2589.4 
2638.0 2731.0 2813.5 2906.5 2950.8 2893.8 2547.1 1733.3 877.2 566.5 331.9 152.2 67.6 44.4 27.5 14.8 6.3 0.0 0.0 
1001.9 1010.4 1006.2 980.8 932.2 911.0 904.7 906.8 1004.0 1158.4 1367.6 1570.5 1830.5 2101.1 2316.7 2492.2 2553.5 2593.6 
2667.6 2777.5 2923.4 3016.4 3092.5 3096.7 2902.2 2255.4 1211.2 644.7 372.0 175.4 88.8 57.1 38.0 25.4 10.6 2.1 0.0 
1001.9 1001.9 1008.3 985.0 955.4 928.0 936.4 938.5 987.1 1120.3 1291.5 1464.9 1686.8 1946.8 2215.3 2435.1 2555.6 2610.5 
2682.4 2809.2 2969.9 3153.8 3331.3 3441.2 3511.0 3437.0 2908.6 2052.5 1171.0 384.7 160.6 93.0 57.1 31.7 12.7 2.1 0.0 
1001.9 1006.2 1012.5 1001.9 980.8 968.1 974.5 985.0 1001.9 1073.8 1207.0 1352.8 1532.5 1775.6 2044.0 2268.1 2447.8 2549.2 
2642.2 2800.8 3048.1 3327.1 3656.9 3895.7 4098.6 4265.6 4288.9 3637.8 2458.3 1204.9 310.7 141.6 78.2 46.5 16.9 6.3 0.0 
1001.9 1008.3 1018.8 1016.7 1018.8 1014.6 1023.1 1033.6 1059.0 1092.8 1166.8 1278.8 1420.5 1591.7 1815.7 2058.8 2285.0 2509.1 2638.0 
2870.5 3149.5 3439.1 3771.0 4143.0 4546.8 4954.7 5265.4 5354.2 4204.3 2394.9 976.6 272.7 97.2 40.2 21.1 8.5 0.0 
1001.9 1012.5 1016.7 1033.6 1035.8 1044.2 1048.4 1071.7 1105.5 1141.4 1192.2 1283.1 1412.0 1570.5 1765.0 1961.6 2215.3 2437.2 2646.5 
2826.1 3062.9 3360.9 3716.0 4159.9 4635.5 5102.7 5552.9 5793.9 5168.2 3375.7 1306.3 477.7 145.9 46.5 19.0 10.6 0.0 
1001.9 1006.2 1016.7 1027.3 1040.0 1054.8 1069.6 1092.8 1126.6 1171.0 1221.8 1302.1 1420.5 1555.7 1729.1 1929.9 2158.2 2382.2 2621.1 
2819.8 3084.0 3358.8 3697.0 4100.7 4601.7 5077.3 5569.8 5715.7 5443.0 4143.0 1830.5 560.2 169.1 55.0 23.3 10.6 0.0 
1001.9 1004.0 1021.0 1035.8 1059.0 1075.9 1114.0 1145.7 1177.4 1221.8 1285.2 1376.1 1479.7 1581.1 1703.7 1874.9 2063.1 2293.5 2559.8 
2845.2 3134.7 3449.7 3817.5 4210.7 4610.2 5005.5 5235.9 5214.7 5125.9 4622.9 3699.1 2217.4 585.5 160.6 38.0 14.8 
0.0 
1001.9 1006.2 1012.5 1033.6 1067.5 1092.8 1130.9 1168.9 1209.1 1255.6 1312.7 1393.0 1477.5 1557.9 1678.3 1805.2 2006.0 2223.7 2487.9 
2775.4 3141.1 3475.1 3861.9 4221.2 4591.1 4825.8 4827.9 4783.5 4493.9 3887.3 3069.2 1678.3 555.9 141.6 38.0 14.8 0.0 
1001.9 1004.0 1012.5 1027.3 1063.2 1097.1 1130.9 1166.8 1207.0 1242.9 1291.5 1344.4 1409.9 1479.7 1593.8 1727.0 1904.5 2118.0 2367.4 
2654.9 2919.1 3174.9 3401.1 3568.1 3692.8 3629.4 3384.2 3084.0 2606.3 2035.6 1441.6 676.4 186.0 50.7 23.3 12.7 0.0 
1001.9 1006.2 1012.5 1033.6 1061.1 1097.1 1130.9 1162.6 1200.6 1236.6 1272.5 1325.3 1384.5 1456.4 1562.1 1703.7 1866.5 2044.0 2232.2 
2411.8 2566.1 2652.8 2686.6 2627.4 2507.0 2295.6 1997.5 1669.9 1289.4 957.5 625.7 300.2 99.3 33.8 16.9 10.6 0.0 
1001.9 999.8 1010.4 1025.2 1052.7 1086.5 1118.2 1145.7 1173.2 1198.5 1223.9 1257.7 1304.2 1367.6 1460.6 1562.1 1674.1 1794.6 1877.0 
1942.6 1936.2 1807.3 1636.1 1384.5 1109.7 796.9 492.5 251.5 139.5 88.8 69.8 52.8 35.9 23.3 14.8 10.6 0.0 
1001.9 1001.9 1004.0 1014.6 1029.4 1044.2 1044.2 1033.6 1004.0 947.0 879.3 799.0 733.5 684.9 632.0 604.5 615.1 640.5 665.8 
648.9 577.1 465.0 361.5 279.0 209.3 158.5 122.6 95.1 76.1 61.3 46.5 35.9 25.4 16.9 12.7 8.5 0.0 
1001.9 997.7 993.5 989.3 972.3 947.0 864.5 752.5 629.9 507.3 420.6 384.7 378.4 388.9 391.1 386.8 372.0 350.9 329.8 
310.7 291.7 270.6 238.9 190.2 145.9 118.4 101.5 86.7 71.9 59.2 46.5 31.7 21.1 14.8 10.6 6.3 0.0 
1001.9 999.8 987.1 955.4 902.6 775.8 627.8 481.9 397.4 365.7 346.7 336.1 331.9 321.3 308.6 298.0 283.2 257.9 232.5 
211.4 188.1 167.0 152.2 139.5 124.7 107.8 95.1 80.3 65.5 50.7 35.9 25.4 16.9 12.7 8.5 6.3 0.0 
1001.9 995.6 972.3 911.0 775.8 598.2 450.2 380.5 361.5 350.9 340.3 325.5 306.5 281.1 255.8 230.4 205.0 183.9 167.0 156.4 148.0 
139.5 133.2 124.7 114.1 103.6 90.9 76.1 59.2 42.3 33.8 25.4 16.9 10.6 8.5 6.3 0.0 
1001.9 987.1 949.1 864.5 674.3 477.7 388.9 365.7 355.1 344.5 334.0 319.2 295.9 264.2 228.3 198.7 175.4 158.5 148.0 139.5 135.3 
131.1 126.8 120.5 114.1 107.8 97.2 82.4 69.8 57.1 48.6 42.3 33.8 10.6 8.5 6.3 0.0 
1001.9 995.6 938.5 811.7 604.5 427.0 376.3 359.3 346.7 336.1 325.5 308.6 279.0 247.3 211.4 186.0 164.9 152.2 143.7 139.5 133.2 
128.9 124.7 118.4 112.0 103.6 93.0 82.4 71.9 61.3 52.8 44.4 25.4 12.7 8.5 6.3 0.0 
1001.9 989.3 928.0 771.5 562.3 412.2 374.1 357.2 346.7 331.9 315.0 295.9 270.6 241.0 211.4 183.9 162.8 150.1 141.6 137.4 133.2 
126.8 120.5 114.1 103.6 90.9 78.2 67.6 59.2 50.7 44.4 31.7 16.9 12.7 10.6 8.5 0.0 
1001.9 989.3 921.6 767.3 534.8 405.8 376.3 355.1 338.2 325.5 306.5 285.4 262.1 241.0 219.8 192.4 164.9 150.1 141.6 137.4 131.1 
124.7 118.4 107.8 93.0 76.1 61.3 50.7 44.4 33.8 25.4 19.0 14.8 10.6 10.6 4.2 0.0 
1001.9 995.6 925.8 752.5 524.2 403.7 374.1 355.1 340.3 325.5 306.5 285.4 262.1 241.0 219.8 192.4 167.0 150.1 141.6 137.4 131.1 
124.7 116.3 105.7 90.9 74.0 57.1 48.6 42.3 31.7 25.4 19.0 14.8 10.6 10.6 4.2 0.0 
